FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Number of poles
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W15050G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL550W15050G
Plug connector set HF 5p 5x1,5mm² HF-A grey 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W15060G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL550W15060G
Plug connector set HF 5p 5x1,5mm² HF-A grey 6m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W15010G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL550W15010G
Plug connector set HF 5p 5x1,5mm² HF-A grey 1m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W15020G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL550W15020G
Plug connector set HF 5p 5x1,5mm² HF-A grey 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W15030G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL550W15030G
Plug connector set HF 5p 5x1,5mm² HF-A grey 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL550W15040G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL550W15040G
Plug connector set HF 5p 5x1,5mm² HF-A grey 4m
You can only compare 4 products, you must remove 1 to add this one