FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
ENSTO
EnstoNet Cable Sets Standard
REF. NCL150T15010G
1932185
1932185
Plug connector set HF 5p socket 5x1,5mm² HF grey 1m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL150T15020G
1937013
1937013
Plug connector set HF 5p socket 5x1,5mm² HF grey 2m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL150T15030G
1937014
1937014
Plug connector set HF 5p socket 5x1,5mm² HF grey 3m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL150T15040G
1932280
1932280
Plug connector set HF 5p socket 5x1,5mm² HF grey 4m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL150T15050G
1937015
1937015
Plug connector set HF 5p socket 5x1,5mm² HF grey 5m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NCL150T15060G
1932186
1932186
Plug connector set HF 5p socket 5x1,5mm² HF grey 6m
You can only compare 4 products, you must remove 1 to add this one