FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Cable type
-
Colour coding/contact insert
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25060B
1936923
1936923
Plug connector set HF 5p 5x2,5mm² HF blk 6m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25070B
1934045
1934045
Plug connector set HF 5p 5x2,5mm² HF blk 7m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25080B
1936925
1936925
Plug connector set HF 5p 5x2,5mm² HF blk 8m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25090B
1934046
1934046
Plug connector set HF 5p 5x2,5mm² HF blk 9m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25100B
1936927
1936927
Plug connector set HF 5p 5x2,5mm² HF blk 10m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25010B
1936913
1936913
Plug connector set HF 5p 5x2,5mm² HF blk 1m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25020B
1936915
1936915
Plug connector set HF 5p 5x2,5mm² HF blk 2m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25030B
1936917
1936917
Plug connector set HF 5p 5x2,5mm² HF blk 3m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25040B
1936919
1936919
Plug connector set HF 5p 5x2,5mm² HF blk 4m
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet Cable Sets Standard
REF. NAL550T25050B
1936921
1936921
Plug connector set HF 5p 5x2,5mm² HF blk 5m
You can only compare 4 products, you must remove 1 to add this one