Skip to main content
Logo print

6 m pre-galvanized 20 µm | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
MP Bolagen MP Cable Ladders Steel
REF. MP-102S6
1467001

102S6 Fe C2 EZn 200x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-103S6
1467003

103S6 Fe C2 EZn 300x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-104S6
1467005

104S6 Fe C2 EZn 400x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-105S6
1467007

105S6 Fe C2 EZn 500x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-106S6
1467009

106S6 Fe C2 EZn 600x56x6000

You can only compare 4 products, you must remove 1 to add this one
Acquia Team testing 08 Aug 2024