FILTERS
Clear all
Category
Technical characteristics
-
Suitable for wall duct width
-
Cover model
-
Transparent
-
Suitable for depth of wall duct
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Shape
-
Angle
-
Length
-
Length
-
Angle
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Mounting method
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Fitted with door or cover
Legrand
DLPlus Mini-Trunking LG
REF. LG-030290
1473220
1473220
END CAP 60X16/20 WHITE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030114
1473208
1473208
MINI TRUNKING 60X20 WHITE 3COMPT 2,10M
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030316
1473228
1473228
JUNCTION BOX 75X75 WHITE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-033608
1473260
1473260
COVER JOINT 60X16/20 WHITE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030291
1473221
1473221
ANGLE INT VAR 60X16/20 WHITE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030292
1473222
1473222
ANGLE EXT VAR 60X16/20 WHITE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030209
1473210
1473210
FLAT T-JUNCTION 60X16/20 WHITE
You can only compare 4 products, you must remove 1 to add this one
Legrand
DLPlus Mini-Trunking LG
REF. LG-030293
1473223
1473223
ANGLE PLAT VAR 60X16/20 WHITE
You can only compare 4 products, you must remove 1 to add this one