FILTERS
Clear all
Category
Technical characteristics
-
Application
-
Type of accessory/spare part
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Accessory
-
With light source
-
Spare part
-
Lamp holder
-
Neutral conductor required
-
Nominal electricity consumption
-
Nominal electricity consumption
-
Lamp holder
-
Nominal electricity consumption
-
Nominal electricity consumption
-
Nominal electricity consumption
-
Nominal electricity consumption
-
Lamp type
-
Lamp type
-
Lamp type
-
Colour light source
-
Colour light source
-
Colour light source
-
Storage temperature
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
ENSTO
Ensto Intro Switches
REF. 90FI
2113804
2113804
Indicator lamp 230V/1,1mA
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 90-LEDRTFI
2113673
2113673
Indicator lamp LED-indic.lamp 230V/1,1mA,red
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 90-LEDWFI
2113809
2113809
Indicator lamp LED-indicator lamp 230V/1,1mA
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 941224LEDWFI
2113664
2113664
Indicator lamp LED 12–24V/0,3mA, 2-gang
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 94FI
2113834
2113834
Indicator lamp 230V/0,8mA, 2-gang
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 95FI
2113805
2113805
Indicator lamp 230V/0,5mA
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 961248LEDWFI
2113810
2113810
Indicator lamp LED, 12-48V/4mA
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 96-12FI
2113806
2113806
Indicator lamp 12V/40mA
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 96-24FI
2113807
2113807
Indicator lamp 24V/25mA
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 98FI
2113808
2113808
Indicator lamp 400V/0,5mA
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. 0901004900FI
2113813
2113813
Fixing claws for switches, 10pcs
You can only compare 4 products, you must remove 1 to add this one