FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
MP Bolagen
MP Cable Ladders Steel
REF. MP-172Z2
1467071
1467071
Cantilever arm, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-173Z2
1467072
1467072
Cantilever arm, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-174Z2
1467073
1467073
Cantilever arm, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-175Z2
1467074
1467074
Cantilever arm, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-176Z2
1467075
1467075
Cantilever arm, 600 mm
You can only compare 4 products, you must remove 1 to add this one