FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Suitable for
-
Material
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Model
-
Suitable for circuit integrity
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-6101-33
1414960
1414960
Cantilever arm RF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6102-33
1414961
1414961
Cantilever arm RF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6103-33
1414962
1414962
Cantilever arm RF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6104-33
1414963
1414963
Cantilever arm RF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6105-33
1414964
1414964
Cantilever arm RF, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6120-33
1414974
1414974
Cantilever arm clamp RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6110-33
1414972
1414972
Cantilever arm clamp RF,
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6910-10
1474512
1474512
End protection 25x32x54
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6692
1468478
1468478
Fixing accessory MP-6692 T-screw M10x30 HST
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-66928
1468477
1468477
Fixing accessory MP-66928 T-screw M8x30 HST
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6691
1468475
1468475
Fixing accessory Set of screw M8x30 + nut SF
You can only compare 4 products, you must remove 1 to add this one