FILTERS
Clear all
Category
Technical characteristics
-
Input voltage
-
Installation side connection model
-
Housing material
-
Nominal connection power
-
Number of charging units
-
Max. power per charging point
-
Mounting method
-
Frequency
-
Number of socket outlets Type 2
-
Number of earth leakage circuit breakers type A
-
DC residual current detection
-
Contactor welding detection
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
With miniature circuit breaker (MCB)
-
Compatible with Amazon Alexa
-
With display
-
Networkable via LAN
-
Networkable via Wi-Fi
-
Long-Term Evolution (LTE)
-
Radio standard 5G
-
With energy meter
-
With built-in RFID card reader
-
Static load management integrated
-
Suitable for dynamic load management
-
OpenChargePointProtocoll (OCPP) version
-
Plug and charge (ISO 15118)
-
NFC (Near Field Communication)
-
Export of charging logs
-
Backend included in delivery
-
With MID compliant energy meter
-
Connectable conductor cross section
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
ENSTO
Ensto Pro
REF. EVF200B-A4BC
3501820
3501820
Charging station T2 4G/LAN MID MCB RCD
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Pro
REF. EVF200B-B4BC
3501821
3501821
Charging station T2 4G/LAN MID MCB RCD ARD
You can only compare 4 products, you must remove 1 to add this one