FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Change of direction
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Material
-
Type of rung
-
Type of rung
-
Inner radius
-
Bend model
-
Hinging
-
Symmetrical model
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
-
Side perforation
MP Bolagen
MP Cable Ladders Steel
REF. MP-122S
1467020
1467020
Flat elbow ladder 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-123S
1467022
1467022
Flat elbow ladder 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-124S
1467024
1467024
Flat elbow ladder 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-125S
1467026
1467026
Flat elbow ladder 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-126S
1467028
1467028
Flat elbow ladder 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-132S
1467441
1467441
Tee piece ladder 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-133S
1467442
1467442
Tee piece ladder 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-134S
1467443
1467443
Tee piece ladder 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-136S
1467445
1467445
Tee piece ladder 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-142S
1467456
1467456
Cross piece ladder 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-143S
1467457
1467457
Cross piece ladder 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-144S
1467458
1467458
Cross piece ladder 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-145S
1467459
1467459
Cross piece ladder 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-146S
1467460
1467460
Cross piece ladder 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-135S
1467444
1467444
T-piece 135S C2 1160x56x830
You can only compare 4 products, you must remove 1 to add this one