FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of rung
-
Material
-
Inner radius
-
Symmetrical model
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
MP Bolagen
MP Cable Ladders Steel
REF. MP-122Z4
1406805
1406805
Flat elbow ladder 200 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-123Z4
1406806
1406806
Flat elbow ladder 300 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-124Z4
1406807
1406807
Flat elbow ladder 400 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-125Z4
1406808
1406808
Flat elbow ladder 500 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-126Z4
1406809
1406809
Flat elbow ladder 600 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-132Z
1467446
1467446
Tee piece ladder 200 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-133Z
1467447
1467447
Tee piece ladder 300 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-134Z
1467448
1467448
Tee piece ladder 400 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-135Z
1467449
1467449
Tee piece ladder, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-136Z
1467450
1467450
Tee piece ladder 600 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-142Z
1467461
1467461
Cross piece ladder 200 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-143Z
1467462
1467462
Cross piece ladder 300 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-144Z
1467463
1467463
Cross piece ladder 400 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-145Z
1467464
1467464
Cross piece ladder 500 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-146Z
1467465
1467465
Cross piece ladder 600 mm FZ
You can only compare 4 products, you must remove 1 to add this one