FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Change of direction
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Type of rung
-
Material
-
Inner radius
-
Bend model
-
Symmetrical model
-
Hinging
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
-
Side perforation
MP Bolagen
MP Cable Ladders Steel
REF. MP-212Z
1467436
1467436
Flat elbow FZ ladder, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-213Z
1467437
1467437
Flat elbow FZ ladder, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-214Z
1467438
1467438
Flat elbow FZ ladder, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-215Z
1467439
1467439
Flat elbow FZ ladder, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-216Z
1467440
1467440
Flat elbow FZ ladder, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-218Z
1467451
1467451
Tee piece FZ ladder, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-219Z
1467452
1467452
Tee piece FZ ladder, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-220Z
1467453
1467453
Tee piece FZ ladder, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-221Z
1467454
1467454
Tee piece FZ ladder, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-222Z
1467455
1467455
Tee piece FZ ladder, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-224Z
1467466
1467466
Cross piece FZ ladder, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-225Z
1467467
1467467
Cross piece FZ ladder, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-226Z
1467468
1467468
Cross piece FZ ladder, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-227Z
1467469
1467469
Cross piece FZ ladder, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-228Z
1467470
1467470
Cross piece FZ ladder, 600 mm
You can only compare 4 products, you must remove 1 to add this one