-
Cover model
-
Height baseboard duct
-
Height baseboard duct
-
Height baseboard duct
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Transparent
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Suitable for depth of wall duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Suitable for depth of wall duct
-
Depth plinth skirting duct
-
Suitable for depth of wall duct
-
Material
-
Material quality
-
Equipped with
-
Material quality
-
Material quality
-
Shape
-
Length
-
Angle
-
Angle
-
Length
-
Length
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Mounting method installation unit
-
Mounting method
-
Decoration
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Fitted with door or cover
1473231
End cap - for DLPlus mini-trunking 32x12.5 - white
1473232
End cap - for DLPlus mini-trunking 32x16 - white
1473233
End cap - for DLPlus mini-trunking 40x20 - white
1473255
Flat T junction - for DLPlus mini-trunking 32x16 - white
1473220
END CAP 60X16/20 WHITE
1473224
End cap - for DLPlus mini-trunking 75x20 - white
1473230
End cap - for DLPlus mini-trunking 20x12.5 - white
1473211
Flat T junction - for DLPlus mini-trunking 75x20 - white
1473214
Flat T junction - for DLPlus mini-trunking 20x12.5 - white
1473217
Flat T junction - for DLPlus mini-trunking 32x12.5 - white
1473206
Mini-trunking DLPlus - 40x20 mm - without partition - L 2.1 m - white
1473207
Mini-trunking DLPlus - 75x20 mm - with 2 partitions - L 2.1 m - white
1473208
MINI TRUNKING 60X20 WHITE 3COMPT 2,10M
1473229
Mini-trunking DLPlus - 32x16 mm - without partition - L 2.1 m - white
1473203
Mini-trunking DLPlus - 20x12.5 mm - without partition - L 2.1 m - white
1473204
Mini-trunking DLPlus - 32x12.5 mm - with partition - L 2.1 m - white
1473205
Mini-trunking DLPlus - 32x12.5 mm - without partition - L 2.1 m - white
1473237
Mosaic frame - for adaptable DLP and DLPlus - alongside trunking -2x4 mod
1473238
Mosaic frame - for adaptable DLP and DLPlus - alongside trunking -3x4 mod
1473239
Adaptor - for mounting Mosaic frame at the end of 20x12.5 mini-trunking DLPlus
1473240
Adaptor - for mounting Mosaic frame at the end of mini-trunking DLPlus width 32
1473241
Adaptor - for mounting Mosaic frame at the end of 60x20 mini-trunking DLPlus
1473202
Mini-trunking DLPlus - 20x12.5 mm - with partition - L 2.1 m - white
1473251
Adaptor - for mounting Mosaic frame 316 13/21 alongside mini-trunking h 20