FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Folding
-
Connection type construction part
-
Extendable
-
Material
-
Material
-
Material
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Suitable for flange thickness
-
Material quality
-
Hinge adjustable
-
Shape
-
Length
-
Hinging
-
Number of socket outlets British Standard BS1363
-
Model
-
With built-in USB power supply
-
Degree of gloss
-
Degree of gloss
-
Degree of gloss
-
With built-in USB power supply
-
Surface protection
-
Number of socket outlets French standard type E
-
Type of fastening
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Number of HDMI-connections
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Number of USB connections
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Diameter
-
With on/off switch
-
Width
-
Height
-
Height
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Supply current
-
Standby consumption
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Label space/information surface
Legrand
Incara Electr'On
REF. LG-654934
1473587
1473587
INCARA ELECTRON FINISH CONCRETE 2 GANG
You can only compare 4 products, you must remove 1 to add this one
Legrand
Incara Electr'On
REF. LG-654935
1473588
1473588
INCARA ELECTRON FINISH WOOD 2 GANG
You can only compare 4 products, you must remove 1 to add this one
Legrand
Incara Electr'On
REF. LG-654936
1473589
1473589
INCARA ELECTRON FINISH WHITE 2 GANG
You can only compare 4 products, you must remove 1 to add this one
Legrand
Incara Electr'On
REF. LG-654937
1473590
1473590
INCARA ELECTRON FINISH BLACK 2 GANG
You can only compare 4 products, you must remove 1 to add this one
Legrand
Incara Electr'On
REF. LG-654909
1473576
1473576
INCARA ELECTRON 1 SOCKET 2P+E SCHUKO 1 USB A+C BLACK WITH CORD 2,5M
You can only compare 4 products, you must remove 1 to add this one
Legrand
Incara Electr'On
REF. LG-654908
1473575
1473575
INCARA ELECTRON 1 SOCKET 2P+E SCHUKO 1 USB A+C WHITE WITH CORD 2,5M
You can only compare 4 products, you must remove 1 to add this one
Legrand
Incara Electr'On
REF. LG-654938
1473591
1473591
INCARA ELECTRON FIXING CLAMP
You can only compare 4 products, you must remove 1 to add this one