FILTERS
Clear all
Category
Technical characteristics
-
Cover model
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Equipped with
-
Tackable
-
Rated insulation voltage Ui
-
Shape
-
Max. conductor cross section
-
Shape
-
Max. conductor cross section
-
Length
-
Length
-
Surface protection
-
Mounting method
-
For tube diameter
-
For tube diameter
-
Inlet from the rear
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Circuit integrity
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
With screening
-
Weatherproof
-
Width
-
Width
-
Depth
-
Depth
-
Degree of protection (IP)
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-FPT1515FE46-WEB-R.jpg)
ENSTO
Ensto Vulcano
REF. FPT1515FE46
1610004
1610004
Junction box E90 150 x 150 mm, FE, 4 x KR6
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-FPT1515FE46_4-WEB-R.jpg)
ENSTO
Ensto Vulcano
REF. FPT1515FE46.4
1610005
1610005
Junction box E90 150 x 150 mm, FE, 4 x KR6.6
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-FPT2215FE416-WEB-R.jpg)
ENSTO
Ensto Vulcano
REF. FPT2215FE416
1610006
1610006
Junction box E90 220 x 150 mm, FE, 4 x KR16
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-FPT2215FE416_4-WEB-R.jpg)
ENSTO
Ensto Vulcano
REF. FPT2215FE416.4
1610007
1610007
Junction box E90 220 x 150 mm, FE, 4 x KR16.4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-FPT2222FE416-WEB-R.jpg)
ENSTO
Ensto Vulcano
REF. FPT2222FE416
1610008
1610008
Junction box E90 220 x 220 mm, FE, 4 x KR16
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-FPT2222FE416_4-WEB-R.jpg)
ENSTO
Ensto Vulcano
REF. FPT2222FE416.4
1610009
1610009
Junction box E90 220 x 220 mm, FE, 4 x KR16.4
You can only compare 4 products, you must remove 1 to add this one