FILTERS
Clear all
Category
Technical characteristics
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Explosion-tested version 'Ex e'
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Material insulation body
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Inflammability class of insulation material according to with UL94
-
Colour
-
Colour
ENSTO
Ensto Clampo Apparatus
REF. KE12.12
1933470
1933470
Device connector Adaptor for Al conductors
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Apparatus
REF. KE12.20
1933472
1933472
Device connector For ENSTO switches
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Apparatus
REF. KE52.2
1933462
1933462
Device connector Al/Cu 16-95 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Apparatus
REF. KE53.2
1933463
1933463
Device connector Al/Cu 35-150 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo Apparatus
REF. KE54.2
1933464
1933464
Device connector Al/Cu 35-240 mm²
You can only compare 4 products, you must remove 1 to add this one