FILTERS
Clear all
Technical characteristics
-
Number of units
-
Mounting direction
-
Transparent
-
Number of units horizontal
-
Material
-
Number of units vertical
-
Material quality
-
Number of modules horizontal (module system)
-
Surface protection
-
With mounting grid
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in height
-
Diameter bore hole (opening)
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS981BL1002FI-WEB-R.jpg)
ENSTO
Ensto Intro Cover Frames
REF. LS981BL1002FI
2113632
2113632
Cover plate Cover frame 1, 100mm, blue
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS981GN1002FI-WEB-R.jpg)
ENSTO
Ensto Intro Cover Frames
REF. LS981GN1002FI
2113634
2113634
Cover plate Cover frame 1, 100mm, green
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS981LB1002FI-WEB-R.jpg)
ENSTO
Ensto Intro Cover Frames
REF. LS981LB1002FI
2113652
2113652
Cover plate 1, 100mm, light blue (RAL5024)
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS981O1002FI-WEB-R.jpg)
ENSTO
Ensto Intro Cover Frames
REF. LS981O1002FI
2113638
2113638
Cover plate Cover frame 1, 100mm, orange
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS981RT1002FI-WEB-R.jpg)
ENSTO
Ensto Intro Cover Frames
REF. LS981RT1002FI
2113641
2113641
Cover plate Cover frame 1, 100mm, red
You can only compare 4 products, you must remove 1 to add this one