FILTERS
Clear all
Category
Technical characteristics
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Mounting direction
-
Transparent
-
Number of units horizontal
-
Material
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Surface protection
-
With mounting grid
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
With hinged lid
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
Halogen free
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
ENSTO
Jung Products
REF. AL2981AN
2113931
2113931
Cover plate 1-gang, 81 mm, anthracite
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2982AN
2113932
2113932
Cover plate 2-gang, 81 mm, anthracite
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2983AN
2113933
2113933
Cover plate 3-gang, 81 mm, anthracite
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2984AN
2113934
2113934
Cover plate 4-gang, anthracite
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2985AN
2113935
2113935
Cover plate 5-gang, anthracite
You can only compare 4 products, you must remove 1 to add this one