FILTERS
Clear all
Technical characteristics
-
Suitable for built-in mounting
-
Housing material
-
Suitable for wall mounting
-
Suitable for number of light sources
-
With light source
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Suitable for light line configuration
-
Length
-
Dimming phase cut-on
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With movement sensor
-
Dimming DALI
-
Suitable for surface mounting
-
Light distributor
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Type of grid
-
Number of poles
-
Height/depth
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Colour consistency (McAdam ellipse)
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Built-in width
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Dimming DALI-2
-
Rated life time L70/B50 at 25 °C
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Covering of the luminaire with thermally insulating material possible
-
Emergency power supply integrated
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Max. number of luminaires per miniature circuit breaker B16 (MCB)
-
Max. number of luminaires per miniature circuit breaker B16 (MCB)
-
Luminous flux adjustable
-
Max. number of luminaires per miniature circuit breaker C16 (MCB)
-
Max. number of luminaires per miniature circuit breaker C16 (MCB)
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Built-in height/depth
-
With air slots
-
Built-in length
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
ENSTO
Ensto Frida
REF. FRI3X12M50
4261432
4261432
Modular luminaire FRI3X12M 5010LM 33W/840
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Frida
REF. FRI3X12M22
4261423
4261423
Modular luminaire FRI3X12M 2170LM 15W/840
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Frida
REF. FRI3X12M33
4261425
4261425
Modular luminaire FRI3X12M 3250LM 21W/840
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Frida
REF. FRI3X12M40
4261428
4261428
Modular luminaire FRI3X12M 3940LM 26W/840
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Frida
REF. FRI3X12M43
4261430
4261430
Modular luminaire FRI3X12M 4290LM 28W/840
You can only compare 4 products, you must remove 1 to add this one