FILTERS
Clear all
Category
Technical characteristics
-
Fastening provision
-
Wrench width
-
Wrench width
-
Anchor model
-
Material
-
Weldable
-
Material quality
-
Material quality
-
Layer thickness surface protection
-
Screwing system
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Screwing system
-
Material anchor
-
With nylon ring
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Countersunk head
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Surface protection anchor
-
Suitable for circuit integrity
-
Pitch thread
-
With nut
-
Outer diameter
-
Pitch thread
-
With washer
-
Material sleeve
-
Left-handed thread
-
Surface protection sleeve
-
Length to bottom side head
-
With collar
-
Thread type
-
Thread size (metric)
-
Full thread
-
Thread size (metric)
-
Thread size (metric)
-
Head form
-
Drill hole diameter
-
Thread length
-
Head diameter
-
Head height
-
With flange
-
With flange
-
Self-locking
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
MP Bolagen
MP Cable Ladders Steel
REF. MP-731S
1467237
1467237
Universal bracket EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-023E
1467870
1467870
Ceiling bracket threaded rod
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-937E
1467341
1467341
Pack of 50 screws M8x16 EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-044E
1467628
1467628
Lock nut M10 FZB, 50 pcs.
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-056S
1467826
1467826
Gate support 056S C2 35x14x600
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-927E
1467625
1467625
Threaded rod M10 2 m EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-928E
1467626
1467626
Threaded rod M10 3 m EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-052S
1467822
1467822
Gate support 052S C2 35x14x200
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-053S
1467823
1467823
Gate support 053S C2 35x14x300
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-054S
1467824
1467824
Gate support 054S C2 35x14x200
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-055S
1467825
1467825
Gate support 055S C2 35x14x500
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-FZ-920S
1467867
1467867
Ceiling clamp FZ-920S C2 70x70x70
You can only compare 4 products, you must remove 1 to add this one