FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Material
-
Material
-
Rated current
-
Material quality
-
Method of operation
-
App control via Bluetooth
-
Method of operation
-
Method of operation
-
Dimming phase cut-on
-
Dimming 1-10 V
-
Dimming phase cut-off
-
Model
-
Dimming 1-10 V
-
Mounting method
-
Dimming DALI
-
Serial dimmer
-
Dimming DALI
-
Dimming DSI
-
Substation input
-
Dimming Touch and Dim
-
Light value memory
-
Dimming with push-button
-
Light value memory
-
Applicable with button
-
Dimming manufacturer's proprietary system
-
Applicable with button
-
Applicable with movement sensor
-
Applicable with movement sensor
-
Type of fastening
-
Applicable with presence indicator
-
Applicable with presence indicator
-
Device depth
-
Applicable with time switch/timer
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with transmission button
-
Applicable with infrared button
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Control current
-
Control current
-
Control current
-
Built-in depth
-
Operating / setting temperature
-
Nominal voltage
-
Frequency
-
Type of load
-
Halogen free
-
Connection type
-
Cable section
ENSTO
Jung Dimmers and IR Products
REF. 1733DNE
2621239
2621239
Dimmer (light control) Insert, rot sat dimmer
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Dimmers and IR Products
REF. 1711DE
2621240
2621240
Dimmer (light control) Insert, Touch Univer dimmer
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Dimmers and IR Products
REF. 1731DD
2621238
2621238
Dimmer (light control) Insert,Rotdim,3-400W,20-420V
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. 1713DSTE
2621250
2621250
Dimmer (light control) Insert, Push-b. controller TW
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. 1740DSTE
2621271
2621271
Dimmer (light control) Insert,DALI rot. controller TW
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. 1741DSTE
2621272
2621272
Dimmer (light control) Insert,Power-DALI rot. cont TW
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. 240-10
2621251
2621251
Dimmer (light control) Insert, el. potentiom. 1-10V
You can only compare 4 products, you must remove 1 to add this one