FILTERS
Clear all
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Rated current
-
Material
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Surface protection
-
Model
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Illumination
-
Illumination
-
With lighting
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Number of poles
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Washing machine switch
-
Built-in depth
-
Built-in depth
-
Type of lighting
-
Colour
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-531EU-WEB-R.jpg)
ENSTO
Jung Products
REF. 531EU
2113663
2113663
Push-button Push button 1, insert
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-505EU-WEB-R.jpg)
ENSTO
Jung Products
REF. 505EU
2113662
2113662
Switch Switch 5, insert
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-506EU-WEB-R.jpg)
ENSTO
Jung Products
REF. 506EU
2113661
2113661
Switch 1-gang switch insert 1-pole, 2
You can only compare 4 products, you must remove 1 to add this one