FILTERS
Clear all
Category
Technical characteristics
-
Wrench width
-
Material
-
Suitable for
-
Weldable
-
Material quality
-
Material quality
-
Material quality
-
Screwing system
-
Screwing system
-
With nylon ring
-
Countersunk head
-
Surface protection
-
Surface protection
-
Model
-
With nut
-
Pitch thread
-
Outer diameter
-
Pitch thread
-
With washer
-
Left-handed thread
-
Length to bottom side head
-
Thread type
-
Full thread
-
Thread size (metric)
-
Thread size (metric)
-
Stainless steel, pickled
-
Head form
-
Thread length
-
Head diameter
-
Head height
-
With flange
-
With flange
-
Self-locking
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
MP Bolagen
MP Cable Ladders Steel
REF. MP-939E
1467343
1467343
Fixing accessory Conn. screw 7,5xM8x16mm 10pcs
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-900Z
1467308
1467308
Angle bracket Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-901Z
1467311
1467311
Angle bracket 200 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-839E
1467510
1467510
Connec screw 10pcs 7,5xM8x16EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-044E
1467628
1467628
Lock nut M10 FZB, 50 pcs.
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-937E
1467341
1467341
Pack of 50 screws M8x16 EZ
You can only compare 4 products, you must remove 1 to add this one