FILTERS
Clear all
Category
Technical characteristics
-
Partition height
-
Partition height
-
Wrench width
-
Material
-
Material
-
Suitable for
-
Weldable
-
Material quality
-
Mounting perforation
-
Screwing system
-
With nylon ring
-
Length
-
Length
-
Suitable for wire mesh tray
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Side perforation
-
Pitch thread
-
Outer diameter
-
Bottom perforation
-
NATO-mounting holes
-
Left-handed thread
-
Thread type
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Thread size (metric)
-
With cover
-
Stainless steel, pickled
-
With flange
-
Self-locking
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Halogen free
MP Bolagen
MP Cable Ladders Steel
REF. MP-900Z
1467308
1467308
Angle bracket Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-901Z
1467311
1467311
Angle bracket 200 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-044R
1467629
1467629
Nut M10 A4, 50 pcs.
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-138Z4
1406811
1406811
Telecom channel perf 50 Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-139Z4
1406812
1406812
Telecom channel perf 100 Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-137Z4
1406810
1406810
Divider H=25 mm, 2750 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-149Z4
1406813
1406813
Divider H=40 mm 2750 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-839R
1467511
1467511
Connec screw 10pcs 7,5xM8x16RF
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-939R
1467344
1467344
Fixing accessory Conn. screw 7,5xM8x16mm 10pcs
You can only compare 4 products, you must remove 1 to add this one