FILTERS
Clear all
Category
Technical characteristics
-
Cover model
-
Height baseboard duct
-
Height baseboard duct
-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Height baseboard duct
-
Suitable for wall duct width
-
Type of accessory/spare part
-
Number of units
-
Assembly arrangement
-
Number of units
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Transparent
-
Adjustable
-
Depth plinth skirting duct
-
Imprint/indication
-
Nominal current
-
Depth plinth skirting duct
-
Suitable for depth of wall duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Suitable for depth of wall duct
-
Mounting method box
-
Accessory
-
Depth plinth skirting duct
-
Suitable for depth of wall duct
-
Material
-
Material
-
Material
-
Protective contact
-
Lockable
-
Support ring
-
With connection space
-
Suitable for
-
Staple length
-
Material quality
-
Mounting method cover
-
Equipped with
-
Material quality
-
Number of covers
-
Material quality
-
Material quality
-
Number of covers
-
Utilization
-
With dust cover
-
Type of device
-
Mounting method cover
-
Covers supplied with the product
-
Cover width 1
-
Shape
-
Mounting method duct
-
Mounting track
-
Length
-
Length
-
Angle
-
Angle
-
Length
-
Cover width 2
-
Cover width 2
-
Length
-
Length
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Symmetric
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Strain relief possibility
-
Model
-
Model
-
Model
-
With potential equalization
-
Suitable for circuit integrity
-
Mounting method installation unit
-
Mounting method
-
Imprintable label
-
Mounting method installation unit
-
Mounting method
-
Bottom perforation
-
With imprint
-
Construction type rectangular
-
With lighting
-
Decoration
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Device width
-
Device width
-
Device width
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
With strain relief
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Device depth
-
Number of permanent partitions
-
Device depth
-
Number of permanent partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With cable fixing clip
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
With duct connector
-
RAL-number (similar)
-
RAL-number (similar)
-
Delivery on roll
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Isolated connections
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Luster terminal
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Fitted with door or cover
-
Tube diameter for wall mounted product
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
MP Bolagen
Cable Trunking Al Ductel
REF. MP-XTBF1211
1420316
1420316
Mounting box XTBF1211
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA10-1
1420606
1420606
Mini trunking 100x49 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA18-3
1420717
1420717
Mini trunking 184x49 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA18-1
1420607
1420607
Mini trunking 184x49 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA202-3
1420782
1420782
Mini trunking 32x20.5 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA202-1
1420682
1420682
Mini trunking 32x20.5 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA302-3
1420781
1420781
Mini trunking 65x30 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA302-1
1420681
1420681
Mini trunking 65x30 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA652-3
1420780
1420780
Mini trunking 65x65 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA652-1
1420680
1420680
Mini trunking 65x65 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
Cable Trunking Al Ductel
REF. MP-TBF11
1420644
1420644
Strain relief,
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
Cable Trunking Al Ductel
REF. MP-TBF2
1420641
1420641
Universal box double,
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
Cable Trunking Al Ductel
REF. MP-TBF1
1420640
1420640
Universal box single,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TDH1
1414800
1414800
Intermediate shelf 1 m 52x15
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBK1
1420648
1420648
Cable tie bracket,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBJ1
1441924
1441924
Splice,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC100-3
1441965
1441965
Corner 65x100 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC135-3
1441966
1441966
Corner 65x135 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC135-1
1441961
1441961
Corner 65x135 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC170-1
1441962
1441962
Corner 65x170 mm AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC170-3
1441967
1441967
Corner 65x170 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBC220-3
1441968
1441968
Corner 65x220 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA32-1
1420685
1420685
Front 54x7.5 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1032-3
1441928
1441928
Recessed trunking125(100)x65mm
You can only compare 4 products, you must remove 1 to add this one