-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Soveltuu profiilikorkeudelle
-
Soveltuu profiilikorkeudelle
-
Levyn korkeus
-
Material
-
Type of rung
-
Levyn leveys
-
Material quality
-
Fixation rung
-
Suitable for cable management system width
-
Type of connection
-
Mounting perforation
-
Perforated
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Pituus
-
Length
-
Length
-
Length
-
Pituus
-
Surface protection
-
Suitable for cable ladder
-
Material thickness
-
Model
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Material thickness
-
Aukon leveys
-
Slit width
-
Aukon leveys
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Side perforation
-
Type of perforation
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Cable ladder height
-
Reiän leveys
-
Reiän leveys
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Kierrekoko (metrinen)
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Korkeus
-
Korkeus
-
Colour
-
Colour
-
Colour
-
RAL-number
1441638
Corner piece NB020 90°
1441639
Corner piece NB030 90°
1441640
Corner piece NB040 90°
1441641
Corner piece NB050 90°
1441642
Corner piece NB060 90°
1440404
Office trunking cover NCPS0140 cover 425x10x2000 Al
1440178
Floor clamp NCF00 C4 Al Clamp
1440469
Bottom plate Al 115X1X3000 SYSTEMAL
1440470
Bottom plate Al 195X1X3000 SYSTEMAL
1440471
Bottom plate Al 295X1X3000 SYSTEMAL
1440472
Bottom plate Al 395X1X3000 SYSTEMAL
1440473
Bottom plate Al 495X1X3000 SYSTEMAL
1440474
Bottom plate Al 595X1X3000 SYSTEMAL
1440414
Bottom plate Al 149x60x2000 SYSTEMAL
1440415
Bottom plate Al 229x60x2000 SYSTEMAL
1440416
Bottom plate Al 329x60x2000 SYSTEMAL
1440418
Bottom plate Al 429x60x2000 SYSTEMAL
1440419
Bottom plate Al 529x60x2000 SYSTEMAL
1440420
Bottom plate Al 629x60x2000 SYSTEMAL
1441625
Cable ladder NV012 C4 Al 120x56x6000
1441626
Cable ladder NV020 C4 Al 200x56x6000
1441627
Cable ladder NV030 C4 Al 300x56x6000
1441628
Cable ladder NV040 C4 Al 400x56x6000
1441629
Cable ladder NV050 C4 Al 500x56x6000