FILTERS
Clear all
Category
Technical characteristics
-
Housing material
-
Suitable for number of light sources
-
Power factor
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
With connection cable
-
Length
-
Dimming phase cut-on
-
Surface protection
-
Cable length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Dimming 1-10 V
-
Mounting method
-
Dimming DALI
-
Dimming DALI
-
Lamp holder
-
Light distributor
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Height/depth
-
Dimming DMX
-
Number of poles
-
Number of poles
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Dimming mains voltage modulation
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
No dim function
-
Constant light output (CLO)
-
Luminaire efficacy
-
Diameter
-
Adjustable optics
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Remote control
-
With radio control
-
With light regulation program control
-
Type of wiring
-
Conductor cross section
-
Rated ambient temperature according to IEC 62722-2-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-MAE30LMED_3K-WEB-R.jpg)
ENSTO
Ensto Maestro
REF. MAE30LMED/3K
4503353
4503353
Pole mount. luminaire MAE30LMED IP65 25W/830 PC M
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-MAE30LGH_3K-WEB-R.jpg)
ENSTO
Ensto Maestro
REF. MAE30LGH/3K
4503323
4503323
Pole mount. luminaire MAE30LGH IP65 25W/830 PC GH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-MAE30LGHED_3K-WEB-R.jpg)
ENSTO
Ensto Maestro
REF. MAE30LGHED/3K
4503351
4503351
Pole mount. luminaire MAE30LGHED IP65 25W/830 PC GH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-MAE30LHH_3K-WEB-R.jpg)
ENSTO
Ensto Maestro
REF. MAE30LHH/3K
4503325
4503325
Pole mount. luminaire MAE30LHH IP65 25W/830 PC HH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-MAE30LHHED_3K-WEB-R.jpg)
ENSTO
Ensto Maestro
REF. MAE30LHHED/3K
4503352
4503352
Pole mount. luminaire MAE30LHHED IP65 25W/830 PC HH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-MAE30LM_3K-WEB-R.jpg)
ENSTO
Ensto Maestro
REF. MAE30LM/3K
4503326
4503326
Pole mount. luminaire MAE30LM IP65 25W/830 PC M
You can only compare 4 products, you must remove 1 to add this one