FILTERS
Clear all
Technical characteristics
-
Number of contacts as change-over contact
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Rated current
-
Material
-
Material quality
-
Model
-
Time setting
-
Time setting
-
Mounting method
-
With semiconductor output
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
ENSTO
Ensto Intro Switches
REF. LS11030-20WWFI
2621145
2621145
Timer Timer, 30 min, 2-way, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Switches
REF. LS11120-20WWFI
2621105
2621105
Timer Timer, 120 min, 2-way, white
You can only compare 4 products, you must remove 1 to add this one