FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Partition height
-
Partition height
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Plate height
-
Hinged joint horizontal
-
Wrench width
-
Material
-
Type of rung
-
Type of rung
-
Material
-
Plate width
-
Suitable for
-
Hinged joint vertical
-
Weldable
-
Material quality
-
Fixation rung
-
Layer thickness surface protection
-
Mounting perforation
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Screwing system
-
Type of connection
-
Working length
-
Suitable for cable management system height
-
With nylon ring
-
Inner radius
-
Suitable for wire mesh tray
-
Suitable for wire mesh tray
-
Symmetrical model
-
Length
-
Length
-
Length
-
Length
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Head width
-
Surface protection
-
Suitable for cable ladder
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Material thickness
-
Tray mounting
-
Load bearing capacity
-
Model
-
Model
-
Material thickness
-
Slit width
-
Material thickness
-
Load bearing capacity
-
Suitable for mounting rail
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Side perforation
-
Side perforation
-
Type of perforation
-
With nut
-
Pitch thread
-
Outer diameter
-
Hole width
-
Bottom perforation
-
NATO-mounting holes
-
With toothing
-
Left-handed thread
-
Rung centre spacing
-
Snap-off
-
Thread type
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Type of fastening
-
Stainless steel, pickled
-
With cover
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
With flange
-
Self-locking
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Colour
-
Colour
-
Halogen free
MP Bolagen
MP Cable Ladders Steel
REF. MP-044R
1467629
1467629
Nut M10 A4, 50 pcs.
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-172Z2
1467071
1467071
Cantilever arm, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-173Z2
1467072
1467072
Cantilever arm, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-174Z2
1467073
1467073
Cantilever arm, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-175Z2
1467074
1467074
Cantilever arm, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-176Z2
1467075
1467075
Cantilever arm, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-138Z4
1406811
1406811
Telecom channel perf 50 Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-152PZ4
1406799
1406799
Cable ladder 152PZ4 Fe C4 Z4 200x56x6000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-153PZ4
1406814
1406814
Cable ladder 153PZ4 Fe C4 Z4 300x56x6000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-154PZ4
1406815
1406815
Cable ladder 154PZ4 Fe C4 Z4 400x56x6000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-155PZ4
1406816
1406816
Cable ladder 155PZ4 Fe C4 Z4 500x56x6000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-156PZ4
1406817
1406817
Cable ladder 156PZ4 Fe C4 Z4 600x56x6000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-139Z4
1406812
1406812
Telecom channel perf 100 Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-231Z
1467096
1467096
Anchor rail 21x41x3000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-026Z
1467529
1467529
Anchor rail 21x41 mm 500 mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-137Z4
1406810
1406810
Divider H=25 mm, 2750 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-149Z4
1406813
1406813
Divider H=40 mm 2750 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-162S2
1406831
1406831
162S2 FE PG C2 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-110Z4
1406801
1406801
Mounting plate
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-112Z4
1406802
1406802
Mounting plate – perforated Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-119Z4
1406820
1406820
Lighting bracket 45 deg.
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-107Z4
1406800
1406800
Ladder splice
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-163S2
1406834
1406834
163S2 FE PG C2 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-164S2
1406837
1406837
164S2 FE PG C2 400 mm
You can only compare 4 products, you must remove 1 to add this one