-
Type of side joist
-
Material
-
Type of rung
-
Material
-
Suitable for
-
Material
-
Material quality
-
Fixation rung
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Pituus
-
Profile shape
-
Hinging
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Slit width
-
Suitable for circuit integrity
-
Side perforation
-
Type of perforation
-
Hole width
-
Adjustable
-
With toothing
-
Rung centre spacing
-
Snap-off
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Stainless steel, pickled
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Colour
1414924
Cable ladder 6 m SF, 150 mm
1414925
Cable ladder 6 m SF, 200 mm
1414926
Cable ladder 6 m SF, 300 mm
1414927
Cable ladder 6 m SF, 400 mm
1414928
Cable ladder 6 m SF, 500 mm
1414966
Cantilever arm SF, 200 mm
1414967
Cantilever arm SF, 300 mm
1414968
Cantilever arm SF, 400 mm
1414969
Cantilever arm SF, 500 mm
1414970
Cantilever arm SF, 600 mm
1414975
Cantilever arm clamp AR
1414973
Cantilever arm clamp SF,
1414999
Pendant rail SF, 2980 mm
1414989
Ceiling bracket SF,
1474512
End protection 25x32x54
1468468
Separation wall 6670-48 C5-I 50x24x1990
1468469
Separation wall 6671-48 C5-I 100x24x1990
1474510
End protection 25x21x67
1468478
Fixing accessory MP-6692 T-screw M10x30 HST
1468477
Fixing accessory MP-66928 T-screw M8x30 HST
1468474
Fixing accessory Set of screw M8x20 + nut SF
1468475
Fixing accessory Set of screw M8x30 + nut SF
1414943
Coupling piece 6657-48 C5-I Splice HST