-
Type of side joist
-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Construction type
-
Construction type
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Soveltuu profiilikorkeudelle
-
Width (big)
-
Levyn korkeus
-
Material
-
Type of rung
-
Width (small)
-
Levyn leveys
-
Material quality
-
Fixation rung
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Mounting perforation
-
Perforated
-
Height side joist
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Pituus
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Aukon leveys
-
Suitable for cable tray
-
Cable ladder height
-
Suitable for circuit integrity
-
Side perforation
-
Type of perforation
-
Reiän leveys
-
Rung centre spacing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Colour
-
Colour
-
RAL-number
1441676
X-piece NX430 SYSTEMAL
1441677
X-piece NX440 Al SYSTEMAL
1441529
Wall bracket NSP66 6kN SYSTEMAL
1441504
Mounting rail NSR12 63x20x6000mm
1441503
Mounting rail NSR28 64x58x6000mm
1441510
Ceiling clamp NSH12 12kN SYSTEMAL
1441512
Ceiling clamp NSH17 17kN SYSTEMAL
1441511
Ceiling clamp NSH28 28kN SYSTEMAL
1440123
Ceiling bracket Ceiling support rail NLP17 35
1441500
Mounting rail NSB17 65x76x6000
1441501
Mounting rail NSB28 65x235x6000
1441595
Separation wall NDI60 3000mm
1440152
Mounting plate NIP17 SYSTEMAL
1441556
Mounting accessory NHB10 Bolt + locking nut
1440769
Mounting accessory NPB10 Square Nut
1440176
Mounting accessory Square nut with bolt NPB12
1440576
Wall bracket NSF42 4kN
1440577
Wall bracket NSF43 4kN
1440578
Wall bracket NSF44 4kN
1440579
Wall bracket NSF45 4kN
1440580
Wall bracket NSF46 4kN
1441520
Wall bracket NSP42 4kN
1441521
Wall bracket NSP43 4kN
1441522
Wall bracket NSP44 4kN