FILTERS
Clear all
Technical characteristics
-
Material
-
Material quality
-
Length
-
Length
-
Length
-
Length
-
Length
-
Pituus
-
Profile shape
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Aukon leveys
-
Type of perforation
-
Reiän leveys
-
Width
-
Width
-
Height
-
Height
-
Height
-
Colour
ENSTO
Cable Ladders Systemal
REF. SYS-NSH28
1441511
1441511
Ceiling clamp NSH28 28kN SYSTEMAL
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Cable Ladders Systemal
REF. SYS-NSB28
1441501
1441501
Mounting rail NSB28 65x235x6000
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Cable Ladders Systemal
REF. SYS-NSF42
1440576
1440576
Wall bracket NSF42 4kN
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Cable Ladders Systemal
REF. SYS-NSF43
1440577
1440577
Wall bracket NSF43 4kN
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Cable Ladders Systemal
REF. SYS-NSF44
1440578
1440578
Wall bracket NSF44 4kN
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Cable Ladders Systemal
REF. SYS-NSF45
1440579
1440579
Wall bracket NSF45 4kN
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Cable Ladders Systemal
REF. SYS-NSF46
1440580
1440580
Wall bracket NSF46 4kN
You can only compare 4 products, you must remove 1 to add this one