FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Length
-
Profile shape
-
Hinging
-
Model
-
Model
-
Material thickness
-
Slit width
-
Suitable for circuit integrity
-
Type of perforation
-
Hole width
-
Adjustable
-
With toothing
-
Snap-off
-
Stainless steel, pickled
-
Weight
-
Width
-
Width
-
Height
-
Height
MP Bolagen
MP Cable Ladders Steel
REF. MP-6120-33
1414974
1414974
Cantilever arm clamp RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6110-33
1414972
1414972
Cantilever arm clamp RF,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8238-33
1414994
1414994
Pendant rail RF, 2980 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8082-33
1414988
1414988
Ceiling bracket RF,
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6690
1468474
1468474
Fixing accessory Set of screw M8x20 + nut SF
You can only compare 4 products, you must remove 1 to add this one