FILTERS
Clear all
Category
Technical characteristics
-
Profile width
-
Material
-
Material
-
Profile height
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Profile shape
-
Profile shape
-
Hinging
-
Model
-
Suitable for cable ladder
-
Tray mounting
-
Load bearing capacity
-
Model
-
Material thickness
-
Slit width
-
Load bearing capacity
-
Model
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of perforation
-
Hole width
-
Adjustable
-
With toothing
-
Snap-off
-
Stainless steel, pickled
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6402-48
1468416
1468416
Ceiling pendant 47/26 505 AR
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6520-48
1468006
1468006
Anchor rail 47/26 SF, 3000 mm
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6682-48
1414983
1414983
Ladder support yoke SF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6683-48
1414984
1414984
Ladder support yoke SF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6684-48
1414985
1414985
Ladder support yoke SF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6685-48
1414986
1414986
Ladder support yoke SF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6686-48
1414987
1414987
Ladder support yoke SF, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8238-48
1414999
1414999
Pendant rail SF, 2980 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6110-48
1414973
1414973
Cantilever arm clamp SF,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6120-48
1414975
1414975
Cantilever arm clamp AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8082-48
1414989
1414989
Ceiling bracket SF,
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6690
1468474
1468474
Fixing accessory Set of screw M8x20 + nut SF
You can only compare 4 products, you must remove 1 to add this one