FILTERS
Clear all
Technical characteristics
-
Transparent
-
Sensor type
-
Suitable for wall mounting
-
Material
-
With DALI interface
-
With connection cable
-
Constant light control
-
HVAC-control
-
Model
-
Mounting method
-
Animal zone
-
Creep-under protection
-
Substation input
-
Background monitoring
-
Networkable
-
Scan angle
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Max. reach sideways
-
Diameter reach on floor
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Remote operation
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Suitable for ceiling mounting
-
Connection cable length
-
Diameter
-
Switch-off delay
-
Detection angle horizontal
-
Response value luminosity
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Max. starting current
-
With alarm function
-
With acoustic sensor
-
Depth
-
Degree of protection (IP)
-
Voltage type
-
Nominal voltage
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-DWPM17360WWFI-WEB-R.jpg)
ENSTO
Ensto Intro Presence and Movement Detectors
REF. DWPM17360WWFI
2621190
2621190
Presence indicator Motion and presence detector
You can only compare 4 products, you must remove 1 to add this one