FILTERS
Clear all
Technical characteristics
-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Transparent
-
Rated current
-
Material
-
Model
-
Mounting method
-
Applicable with button
-
Applicable with button
-
Type of fastening
-
Applicable with movement sensor
-
Applicable with movement sensor
-
RAL-number (similar)
-
RAL-number (similar)
-
Width
-
Height
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Type of load
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1701SE-LS17180WUSWFI-WEB-R.jpg)
ENSTO
Ensto Intro Presence and Movement Detectors
REF. 1701SE-LS17180WUSWFI
2621186
2621186
Motion detector Movement detector 180°, bl.
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1701SE-LS17180WUWWFI-WEB-R.jpg)
ENSTO
Ensto Intro Presence and Movement Detectors
REF. 1701SE-LS17180WUWWFI
2621187
2621187
Motion detector Movement detector 180°, wh.
You can only compare 4 products, you must remove 1 to add this one