FILTERS
Clear all
Category
Technical characteristics
-
Plate height
-
Material
-
Plate width
-
Surface protection
-
Model
-
Model
-
Type of fastening
MP Bolagen
MP Cable Ladders Steel
REF. MP-110Z4
1406801
1406801
Mounting plate
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-112Z4
1406802
1406802
Mounting plate – perforated Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-119Z4
1406820
1406820
Lighting bracket 45 deg.
You can only compare 4 products, you must remove 1 to add this one