FILTERS
Clear all
Category
Technical characteristics
-
Plate height
-
Suitable for
-
Material
-
Material
-
Plate width
-
Length
-
Model
-
Model
-
Surface protection
-
Type of fastening
-
Width
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-763P
1467284
1467284
100 plastic caps, 5 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-765P
1467285
1467285
100 plastic caps, 6 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-761P
1467283
1467283
100 plastic caps, 4 mm
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-738Z
1467254
1467254
Mounting plate – perforated FZ
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-739Z
1467257
1467257
Mounting plate perforated FZ
You can only compare 4 products, you must remove 1 to add this one