FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Number of units
-
Assembly arrangement
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Mounting method box
-
Material
-
Material
-
Protective contact
-
Lockable
-
Support ring
-
With connection space
-
Suitable for
-
Staple length
-
Material quality
-
Mounting method cover
-
Number of covers
-
Material quality
-
Number of covers
-
Utilization
-
With dust cover
-
Type of device
-
Mounting method cover
-
Covers supplied with the product
-
Cover width 1
-
Mounting method duct
-
Mounting track
-
Length
-
Cover width 2
-
Cover width 2
-
Length
-
Surface protection
-
Surface protection
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Strain relief possibility
-
Surface protection
-
Model
-
Model
-
With potential equalization
-
Suitable for circuit integrity
-
Mounting method
-
Imprintable label
-
Mounting method installation unit
-
Bottom perforation
-
With imprint
-
Construction type rectangular
-
With lighting
-
Useful cross section
-
Useful cross section
-
Device width
-
Device width
-
Device width
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
With strain relief
-
Type of fastening
-
With protective foil
-
With protective foil
-
Device depth
-
Device depth
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Construction rear wall (inner side)
-
With cable fixing clip
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
With duct connector
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Isolated connections
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Luster terminal
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBP220-3
1441958
1441958
End plate, 220x65x24 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBO100-3
1420740
1420740
Wall collar, 151x106 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBO135-3
1420741
1420741
Wall collar, 186x106 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBO170-3
1420742
1420742
Wall collar, 221x106 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBO220-3
1420743
1420743
Wall collar, 271x106 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBE3
1420637
1420637
Ventilation grille holder
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBE1
1420636
1420636
Adjusting piece, 102x40 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBE100
1420634
1420634
Cantilever arm, 100 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBE125
1420635
1420635
Cantilever arm, 125 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBE25
1420631
1420631
Cantilever arm, 25 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBE50
1420632
1420632
Cantilever arm, 50 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBE75
1420633
1420633
Cantilever arm, 75 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL10-1
1441970
1441970
Jointing collar 105x67x12 GR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL10-3
1420735
1420735
Jointing collar 105x67x12 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL13-1
1441971
1441971
Jointing collar 140x67x12 GR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL13-3
1420736
1420736
Jointing collar 140x67x12 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL17-1
1441972
1441972
Jointing collar 175x67x12 GR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL17-3
1420737
1420737
Jointing collar 175x67x12 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL22-1
1441973
1441973
Jointing collar 225x67x12 GR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBL22-3
1420738
1420738
Jointing collar 225x67x12 WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBM1
1420647
1420647
Earthing clamp,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBE20-3
1420730
1420730
Ventilation grille 3 m WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBE20-1
1420630
1420630
Ventilation grille 3 m AL
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB1310-2
1441977
1441977
Office trunking TB1310-2 Al 135x65x3000 BLK
You can only compare 4 products, you must remove 1 to add this one