FILTERS
Clear all
Technical characteristics
-
Housing material
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
With connection cable
-
Dimming phase cut-on
-
Cable length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Mounting method
-
Dimming DALI
-
Lamp holder
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
Constant light output (CLO)
-
Adjustable optics
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Remote control
-
With radio control
-
With light regulation program control
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
ENSTO
Ensto Opera
REF. OP530LED20BPGH/3K
4503291
4503291
Pole mount. luminaire OP530LED20BPGH 20W/830 BP GH
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Opera
REF. OP530LED20BPHH/3K
4503292
4503292
Pole mount. luminaire OP530LED20BPHH 20W/830 BP HH
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Opera
REF. OP530LEDBPGH/3K
4503289
4503289
Pole mount. luminaire OP530LEDBPGH 38W/830 BP GH
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Opera
REF. OP530LEDBPHH/3K
4503290
4503290
Pole mount. luminaire OP530LEDBPHH 38W/830 BP HH
You can only compare 4 products, you must remove 1 to add this one