FILTERS
Clear all
Category
Technical characteristics
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Support ring
-
Material
-
With label area
-
Material
-
Scannable symbol/barrier free
-
Material quality
-
With dust cover
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Material quality
-
Suitable for touch sensor connector for bus system
-
Outlet direction
-
Outlet direction
-
Surface protection
-
Monitoring window/light outlet
-
Model
-
Model
-
Surface protection
-
Imprintable label
-
Mounting method
-
Mounting method
-
With imprint
-
Device width
-
With strain relief
-
Type of fastening
-
Device height
-
Type of fastening
-
Type of fastening
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Width
-
Height
-
Colour
-
Halogen free
-
Antimicrobial treatment
ENSTO
Jung Products
REF. AL1969-2WE
2513545
2513545
Centre plate For 2-gang mod. jack sockets
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2969-2UA
7209003
7209003
Centre plate 2xRJ45
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2969T
7007603
7007603
Centre plate For Media Products, aluminium
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2990A
2113908
2113908
Centre plate Cable outl w.center plate, alu
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2990SAT
7007606
7007606
Centre plate aluminium
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2990TV
7007600
7007600
Centre plate aluminium
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2990CARD
2113920
2113920
Centre plate Hotelcard, aluminum
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. AL2994B
2113906
2113906
Centre plate Blank plate, aluminum
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. UAE8-8UPOK6
7209006
7209006
Centreplate Mod.jack socket, cat.6
You can only compare 4 products, you must remove 1 to add this one