024V C1 41x21x250
MP Cable Ladders Steel
MP Bolagen
024V C1 41x21x250
REF. MP-024V
1467950
EAN.
7394333045221
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 250 mm |
---|---|
Width | 41 mm |
Height | 21 mm |
Slit width | 22 mm |
Material thickness | 2.5 mm |
Profile shape | C-profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 9 mm |
With toothing | No |
---|---|
Snap-off | No |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Coated |
Colour | White |
RAL-number | 9010 |
Weight | 0.432 kg |