100 plastic caps, 6 mm
MP Cable Ladders Steel
MP Bolagen
100 plastic caps, 6 mm
REF. MP-765P
1467285
EAN.
7394333058511
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Other |
---|---|
Model | End cap |
Length | 13 mm |
Width | 10 mm |
---|---|
Material | Plastic |
Colour | Other |