163Z2 FE HDG C2 300 mm
MP Cable Ladders Steel
MP Bolagen
163Z2 FE HDG C2 300 mm
REF. MP-163Z2
1406836
EAN.
7394333007892
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 300-300 mm |
---|---|
Model | Suspended |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Tray mounting | Screwable |
---|---|
Load bearing capacity | 3900 N |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |