175R C5-I 50x130x544
MP Cable Ladders Steel
MP Bolagen
175R C5-I 50x130x544
REF. MP-175R
1467880
EAN.
7394333098289
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 550 mm |
---|---|
Width | 50 mm |
Height | 130 mm |
Suitable for cable management system width | 120-500 mm |
Model | Wall bracket |
---|---|
Safe working load according to IEC 61537 | 3700 N |
Suitable for circuit integrity | No |
Material | Stainless steel |