176R C5-I 50x135x644
MP Cable Ladders Steel
MP Bolagen
176R C5-I 50x135x644
REF. MP-176R
1467881
EAN.
7394333098319
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 650 mm |
---|---|
Width | 50 mm |
Height | 135 mm |
Suitable for cable management system width | 120-600 mm |
Model | Wall bracket |
---|---|
Safe working load according to IEC 61537 | 3700 N |
Suitable for circuit integrity | No |
Material | Stainless steel |