Acc. for distribution board Fiber conn. box 4xSC-S/4xLC-D
Ensto Pikku-Waltteri Mechanical Parts for Panels
ENSTO
Acc. for distribution board Fiber conn. box 4xSC-S/4xLC-D
REF. EHL120.04
3309006
EAN.
6418677668371
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | Yes |
---|---|
Type of fastening | Screw |
Type of connector | SC |
Colour | Grey |
Cable strain relief | Yes |
Dust protection cap | None |
---|---|
Device width | 100 mm |
Device depth | 122 mm |
Device height | 32 mm |
Documentation
1 document
Installation Guide
1 document
Brochure
SELECT AN ACTION