Adaptor - for mounting Mosaic frame 316 14/22 alongside mini-trunking h 20
DLPlus Mini-Trunking LG
Legrand
Adaptor - for mounting Mosaic frame 316 14/22 alongside mini-trunking h 20
REF. LG-031709
1473252
EAN.
3245060317096
Allows to fixe Mosaic frames alongside the DLPlus mini-trunking
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height baseboard duct | 20 mm |
---|---|
Depth plinth skirting duct | 75 mm |
Equipped with | None |
Mounting method installation unit | Standard |
Material | Plastic |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number | 9003 |
Decoration | None |
Documentation
1 document
Environmental profile
SELECT AN ACTION