Adjustable hook 100 mm WH
MP Cable Ladders Steel
MP Bolagen
Adjustable hook 100 mm WH
REF. MP-423V
1467758
EAN.
7394333153049
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Angle | Adjustable |
Construction type | Bend rigid |
Bend model | Smooth bend |
With cover | No |
Cable tray height | 45 mm |
Cable tray width | 100 mm |
Material thickness | 1 mm |
Side perforation | No |
Bottom perforation | No |
---|---|
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |