Adjustable hook 400 mm EZ
MP Cable Ladders Steel
MP Bolagen
Adjustable hook 400 mm EZ
REF. MP-463S
1467763
EAN.
7394333153759
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Angle | Adjustable |
Construction type | Bend rigid |
Bend model | Smooth bend |
With cover | No |
Cable tray height | 45 mm |
Cable tray width | 400 mm |
Material thickness | 1.25 mm |
Side perforation | No |
---|---|
Bottom perforation | No |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |